Super Special Wagon (Mesh)

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
SSW-116RCP3
SSW-116RCP3BL
SSW-116RCP3RE
SSW-116RP3
SSW-116RP3BL
SSW-116RP3RE
SSW-116S2CP3
SSW-116S2CP3BL
SSW-116S2CP3RE
SSW-116S2P3
SSW-116S2P3BL
SSW-116S2P3RE
Part NumberVolume DiscountDays to Ship Color Details Specifications, type Patent Registration Middle shelf Note Delivery Status (Finished Product / Assembly Type) Mass
(kg)
Amount Of Content

12 Days or more

GreenWith drawersNo. 3437988Stages can be adjusted with 50 mm pitch· SAKAE original rigid structure "strut butt-weld method" / straight stabilizer bracket equipped as standardAssembly type381 unit

5 Days or more

BlueWith drawersNo. 3437988Stages can be adjusted with 50 mm pitch· SAKAE original rigid structure "strut butt-weld method" / straight stabilizer bracket equipped as standardAssembly type381 unit

Quote

RedWith drawersNo. 3437988Stages can be adjusted with 50 mm pitch· SAKAE original rigid structure "strut butt-weld method" / straight stabilizer bracket equipped as standardAssembly type381 unit

5 Days or more

Green-No. 3437988Stages can be adjusted with 50 mm pitch· SAKAE original rigid structure "strut butt-weld method" / straight stabilizer bracket equipped as standardAssembly type311 unit

12 Days or more

Blue-No. 3437988Stages can be adjusted with 50 mm pitch· SAKAE original rigid structure "strut butt-weld method" / straight stabilizer bracket equipped as standardAssembly type311 unit

12 Days or more

Red-No. 3437988Stages can be adjusted with 50 mm pitch· SAKAE original rigid structure "strut butt-weld method" / straight stabilizer bracket equipped as standardAssembly type311 unit

12 Days or more

GreenWith drawers, sliding boardsNo. 3437988Stages can be adjusted with 50 mm pitch· SAKAE original rigid structure "strut butt-weld method" / straight stabilizer bracket equipped as standardAssembly type471 unit

12 Days or more

BlueWith drawers, sliding boardsNo. 3437988Stages can be adjusted with 50 mm pitch· SAKAE original rigid structure "strut butt-weld method" / straight stabilizer bracket equipped as standardAssembly type471 unit

12 Days or more

RedWith drawers, sliding boardsNo. 3437988Stages can be adjusted with 50 mm pitch· SAKAE original rigid structure "strut butt-weld method" / straight stabilizer bracket equipped as standardAssembly type471 unit

12 Days or more

GreenSlide ShelfNo. 3437988Stages can be adjusted with 50 mm pitch· SAKAE original rigid structure "strut butt-weld method" / straight stabilizer bracket equipped as standardAssembly type391 unit

5 Days or more

BlueSlide ShelfNo. 3437988Stages can be adjusted with 50 mm pitch· SAKAE original rigid structure "strut butt-weld method" / straight stabilizer bracket equipped as standardAssembly type391 unit

5 Days or more

RedSlide ShelfNo. 3437988Stages can be adjusted with 50 mm pitch· SAKAE original rigid structure "strut butt-weld method" / straight stabilizer bracket equipped as standardAssembly type391 unit

Loading...

  1. 1

Basic Information

Frontage(mm) 600 Depth(mm) 400 Height(mm) 1100
Number of Steps(Level) 4 Caster 100φ Rubber Wheels Set Contents (Accessories) 2 forward motion stabilizer brackets provided
Uniform Load Resistance(kg) 200 Amount Of Content 1 unit

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support