Drill Tap Series Drill Tap DRT-W

Drill Tap Series Drill Tap DRT-W

[Specifications]
· Shape: Spiral Tap
· Screw type: Whitworth
· Chamfer threads: 5 P

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
DRT-W1/2-12
DRT-W1/4-20
DRT-W3/4-10
DRT-W3/8-16
DRT-W5/8-11
DRT-W5/16-18
Part NumberVolume DiscountDays to Ship Nominal Pitch, Number of Threading
(mm)
L
(mm)
Shank diameter
(mm)
Tool No.

4 Days or more

W1/212--22574

4 Days or more

W1/42087622570

4 Days or more

W3/4101801522577

4 Days or more

W3/8161127.322572

4 Days or more

W5/81115812.522576

4 Days or more

W5/16181026.122571

Loading...

  1. 1

Basic Information

Screw Types Whitworth Chamfer threads 5P Tap Type Spiral Tap
Accuracy JIS3

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support