Yoke Tool for Tilted Surface Belt

Edit Part Configuration

Part Number

Configured Part Number is shown.

YS-1-BX

Part Number
YS-1-BX
Part NumberVolume DiscountDays to Ship Mass
(g)
Material Space Between Carabiner Mounting Holes
(mm)
Specification details Features Amount Of Content

4 Days or more

730Main Body: Steel (and Hook)300Includes 2 CarabinersThese are metal fittings to prevent the belt from tightening around the body when working on inclined planes. Used equipped to the back-side belt.1 pc.

Loading...

  1. 1

Basic Information

Commodity Classification Temporary Equipment Twin-Lanyard NA Slip Belt NA
JAN Code 4956133033407 Trusco Code 444-9606 Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part YS-1-BX in the Yoke Tool for Tilted Surface Belt series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support