Torso Belt Type Safety Belt for Tilted Surface

Edit Part Configuration

Part Number

Configured Part Number is shown.

SR-SET

Part Number
SR-SET
Part NumberVolume DiscountDays to Ship Mass
(g)
Material Lanyard Butt Belt Dimensions (Width x Length)
(mm)
Grip Dimension (Diameter x Length)
(mm)
Specification details Features 1 Amount Of Content

4 Days or more

2250Hook/Grip: Steel/Belt: Nylon (abdominal and posterior affixed)Nylon190×80012×450With Double HookIdeal for maintaining working posture and prevention of falling and slipping accidents on slopes, such as in civil engineering work.1 pc.

Loading...

  1. 1

Basic Information

Product Type Temporary Equipment Twin safety lanyard Available Color Green
Waist belt Available Body Belt Dimensions Width x Length(mm) 50×1200 JAN Code 4510620925615
Trusco Code 434-2755 Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part SR-SET in the Torso Belt Type Safety Belt for Tilted Surface series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support