Safety Belt TR150 Series 2 Point Harness

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
TR150L1W-SB
TR150L2W-WB
Part NumberVolume DiscountDays to Ship Details Type Hook JAN Code Trusco Code Application Mass
(g)
Accessory Specification details Features Material: belt Material: buckle Material: Hook Material: Lanyard Amount Of Content

4 Days or more

Steel BeltL14975364162861447-6972Elevated Work Safety Belt (for Double Suspension)1940Hook for TR150Hanger, Hook Hanger L Type D Ring StopperWith this space saving vertical safety belt, we have commercialized the 2-point design recommended by general contractors. It can widely use the circumference of your waist with its vertical reel with a built in shock absorber. Its main lanyard uses a highly durable aramid core. (1,500 mm long) Safety Belt for High-Altitude Work (for 2-Point Design)NylonSteelSteelHigh Strength Fiber-Filled Polyester1 pc.

4 Days or more

One-Touch BeltL24975364162854447-7014Elevated Work Safety Belt (for Double Suspension)2210Hook for TR150Hanger, Hook Hanger L Type D Ring StopperWith this space saving vertical safety belt, we have commercialized the 2-point design recommended by general contractors. It can widely use the circumference of your waist with its vertical reel with a built in shock absorber. Its main lanyard uses a highly durable aramid core. (1,500 mm long) Safety Belt for High-Altitude Work (for 2-Point Design)NylonForged AluminumQuench hardened gate steelHigh Strength Fiber-Filled Polyester1 pc.

Loading...

  1. 1

Basic Information

Product Type Aerial Work Platform Safety Belt Type Winding Type Twin safety lanyard Available
Color Black Waist belt Available Lanyard Length(mm) 1,500 (Main) / 800 (Sub)
Belt length(mm) 1250 Body Belt Dimensions Width x Length(mm) 50×1250 Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support