Safety Belt Fluorescent Signs

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
891-RS
891-YS
Part NumberVolume DiscountDays to Ship Color Details Type Detailed colors JAN Code Trusco Code Application Mass
(g)
Material Features Amount Of Content

4 Days or more

VermilionRSFluorescence red4580284633775447-5275For attaching to the safety belt hook, and improving visibility/safety awareness.4Polyvinyl ChlorideThe text "Above the Waist." written in readily visible fluorescent colors leads to the proper use of the safety belt.1 pc.

4 Days or more

YellowYSYellow Fluorescence4580284633782447-5283For attaching to the safety belt hook, and improving visibility/safety awareness.4Polyvinyl ChlorideThe text "Above the Waist." written in readily visible fluorescent colors leads to the proper use of the safety belt.1 pc.

Loading...

  1. 1

Basic Information

Product Type Identification Seal for Safety Belt Length × width(mm) 100X150 Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support