Pipe Gasket【4-6 Pieces Per Package】

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
9168
9168N
9188
9188N
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship JAN Code Trusco Code Mass
(g)
Applicable Pipe Size Specifications Quantity

4 Pieces Per Package

4 Days or more

4972353916801322-96025Flexible Heater 20 mmFor pipes1 Bag (4 pcs)

4 Pieces Per Package

4 Days or more

4972353916894322-79525Flexible Heater 20 mmFor pipes1 Bag (4 pcs)

6 Pieces Per Package

4 Days or more

4972353918805322-96115Flexible Heater 13 mmFor pipes1 Bag (6 pcs)

6 Pieces Per Package

4 Days or more

4972353918898322-79615Flexible Heater 13 mmFor pipes1 Bag (6 pcs)

Loading...

  1. 1

Basic Information

Product Model Other

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support