Flexible Water Supply Pipe

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
0784-13X1000
0784-13X200
0784-13X250
0784-13X300
0784-13X400
0784-13X500
Part NumberVolume DiscountDays to Ship Overall Length
(mm)
JAN Code Trusco Code Mass
(g)
Material Pipe O.D.
(mm)
Screw Size
(mm)
Application Specifications Features Quantity

4 Days or more

10004972353000586226-7055170Pipe: stainless steel (SUS316L), nut: brass, gasket: EPDM14.5G1/2Water supply for washbasin unit and instant water heater.JWWA Certification Registration ProductMounting screws are parallel pipe screw 13 mm.1 pc.

4 Days or more

2004972353078417226-700465Pipe: stainless steel (SUS316L), nut: brass, gasket: EPDM14.5G1/2Water supply for washbasin unit and instant water heater.JWWA Certification Registration ProductMounting screws are parallel pipe screw 13 mm.1 pc.

4 Days or more

2504972353078424226-701275Pipe: stainless steel (SUS316L), nut: brass, gasket: EPDM14.5G1/2Water supply for washbasin unit and instant water heater.JWWA Certification Registration ProductMounting screws are parallel pipe screw 13 mm.1 pc.

4 Days or more

3004972353078431226-702180Pipe: stainless steel (SUS316L), nut: brass, gasket: EPDM14.5G1/2Water supply for washbasin unit and instant water heater.JWWA Certification Registration ProductMounting screws are parallel pipe screw 13 mm.1 pc.

4 Days or more

4004972353078455226-703995Pipe: stainless steel (SUS316L), nut: brass, gasket: EPDM14.5G1/2Water supply for washbasin unit and instant water heater.JWWA Certification Registration ProductMounting screws are parallel pipe screw 13 mm.1 pc.

4 Days or more

5004972353078479226-7047105Pipe: stainless steel (SUS316L), nut: brass, gasket: EPDM14.5G1/2Water supply for washbasin unit and instant water heater.JWWA Certification Registration ProductMounting screws are parallel pipe screw 13 mm.1 pc.

Loading...

  1. 1

Basic Information

Product Model Other Quantity 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support