Safety Goggles NO.13, Petroid Finish

Edit Part Configuration

Part Number

Configured Part Number is shown.

9-035-13

Part Number
9-035-13
Part NumberVolume DiscountDays to Ship Features Specification details Material/lens Material/frame Ultraviolet cut ratio Amount Of Content

4 Days or more

Provides a wide vision field and also prevents entry of foreign matter. Petroid (surface hardening) processed lenses, lightweight and tough against scratches.Can also be used with glassesNo Anti-fogging Processing or Petroid (Polycarbonate) Surface Hardening ProcessingPA (Nylon 12)99.99%1 pc.

Loading...

  1. 1

Basic Information

Shape Integral Type Goggles Anti-fog NA Scratch prevention Available
UV Cut Available Electrostatic resistance NA Lens Replacement NA
Manufacturer Product Name Safety Goggles NO.13, Petroid Finish Manufacturer Model Number No13 JAN Code 4562108508247
Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 9-035-13 in the Safety Goggles NO.13, Petroid Finish series.

Additional Products in this Category

Tech Support