JIS Safety Glasses Double Lens Type for Women

JIS Safety Glasses Double Lens Type for Women

Small and lightweight protective glasses for women.
[Features]
· Soft design.
· Lenses are replaceable.
· Temples are adjustable.
[Applications]
· For eye protection when cutting, chipping, rock crushing, demolishing with a hammer, operating machinery, doing carpentry, sawmilling, etc.

Edit Part Configuration

Part Number

Configured Part Number is shown.

8-5345-01

Part Number
8-5345-01
Part NumberVolume DiscountDays to Ship Features Specification details Weight
(g)
Material/lens Material/frame Ultraviolet cut ratio Standard details Amount Of Content

4 Days or more

Lightweight safety glasses with soft design.Lens is replaceable. Earpieces can be adjusted.29No Anti-fogging Processing or Petroid (Polycarbonate) Surface Hardening ProcessingCP (Cellulose Propionate)313・365nm/99.9%JIS Standard Products1 pc.

Loading...

  1. 1

Basic Information

Shape Two-Lens Glasses Anti-fog NA Scratch prevention Available
UV Cut Available Electrostatic resistance NA Standard JIS
Lens Replacement Available Manufacturer Product Name JIS Safety Goggles for Women YS-140 Manufacturer Model Number YS-140
JAN Code 4984013946752 Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 8-5345-01 in the JIS Safety Glasses Double Lens Type for Women series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support