Protective Glasses SP-66

Edit Part Configuration

Part Number

Configured Part Number is shown.

8-1068-01

Part Number
8-1068-01
Part NumberVolume DiscountDays to Ship Features Weight
(g)
Material/lens Material/frame Standard details Amount Of Content

4 Days or more

For protection from flying objects or liquid splashes. It is very strong because no screws are used for the frame.45PC (Polycarbonate)PC (Polycarbonate)European Standards compliant product (EN166: 2001)1 pc.

Loading...

  1. 1

Basic Information

Shape Two-Lens Glasses Anti-fog NA Scratch prevention NA
UV Cut NA Electrostatic resistance NA Standard EN
Lens Replacement NA Manufacturer Product Name Protective glasses SP-66 Manufacturer Model Number SP-66
JAN Code 4959382785516 Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 8-1068-01 in the Protective Glasses SP-66 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support