Safety Goggles 334AF

Edit Part Configuration

Part Number

Configured Part Number is shown.

2-2975-01

Part Number
2-2975-01
Part NumberVolume DiscountDays to Ship Features Specification details Weight
(g)
Material/lens Material/frame Standard details Amount Of Content

4 Days or more

Indirect ventilation is adopted.Anti-fogging processing. Combination use with a mask and glasses possible69PC (Polycarbonate)PVC (Polyvinyl Chloride Resin)ANSI Standard Compliant1 pc.

Loading...

  1. 1

Basic Information

Shape Goggles Anti-fog Available Scratch prevention NA
UV Cut NA Electrostatic resistance NA Standard ANSI
Lens Replacement NA Manufacturer Product Name Safety Goggles 334AF Manufacturer Model Number 40661
Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 2-2975-01 in the Safety Goggles 334AF series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support