Goggles M5-ND-K/M5-ND-K (Sterilized)

Edit Part Configuration

Part Number

Configured Part Number is shown.

2-3972-01

Part Number
2-3972-01
Part NumberVolume DiscountDays to Ship Features Material/lens Material/frame Material/band Amount Of Content

4 Days or more

With no frame at the bottom, the lower visibility is wide. The headband part employs special nylon, also handling gamma ray irradiation and fiber scattering.Cellulose-Based ResinSoft PVC (Polyvinyl Chloride Resin)Nylon1 pc.

Loading...

  1. 1

Basic Information

Shape Goggles Anti-fog NA Scratch prevention NA
UV Cut NA Electrostatic resistance NA Lens Replacement NA
Specifications Unsterilized Manufacturer Product Name Goggles M5-ND-K Manufacturer Model Number M5-ND-K
Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 2-3972-01 in the Goggles M5-ND-K/M5-ND-K (Sterilized) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support