Goggles M10C-VF/M30VF

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
1-6468-01
1-6469-01
Part NumberVolume DiscountDays to Ship Manufacturer Product Name Manufacturer Model Number Features Specification details Weight
(g)
Material/lens Material/frame Amount Of Content

4 Days or more

Goggles M10C-VFM10C-VFFeatures outstanding scratch resistance.Can also be used with glasses82PC (Polycarbonate) 0.8 mm (Superhydrophilic VF Coating Film / Anti-fogging treatment)Soft PVC (Polyvinyl Chloride Resin)1 pc.

4 Days or more

Goggles M30VFM30VFFeatures outstanding scratch resistance.Can also be used with glasses83PC (Polycarbonate) 0.8 mm (Superhydrophilic VF Coating Film / Anti-fogging treatment)Soft PVC (Polyvinyl Chloride Resin)1 pc.

Loading...

  1. 1

Basic Information

Shape Goggles Anti-fog Available Scratch prevention NA
UV Cut NA Electrostatic resistance NA Lens Replacement NA
Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support