Blue Light Protection Glasses No.360S UV

Edit Part Configuration

Part Number

Configured Part Number is shown.

8-1065-11

Part Number
8-1065-11
Part NumberVolume DiscountDays to Ship Specification details Weight
(g)
Material/lens Material/frame Amount Of Content

4 Days or more

Blocks UV and blue light (400-500 nm) by 99.9% or more. Can be used with spectacles52PC (Polycarbonate)Nylon & Elastomer1 pc.

Loading...

  1. 1

Basic Information

Shape Integral Type Goggles Application Light Shield Anti-fog NA
Scratch prevention NA UV Cut Available Electrostatic resistance NA
Lens Replacement NA Manufacturer Product Name Cut Glass No.360S UV Manufacturer Model Number No.360S UV
JAN Code 4984013955976 Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 8-1065-11 in the Blue Light Protection Glasses No.360S UV series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support