Glasses Holder

Edit Part Configuration

Part Number

Configured Part Number is shown.

9-244-03

Part Number
9-244-03
Part NumberVolume DiscountDays to Ship Material Accessory Plate Thickness
(mm)
Storable quantity Accessory Amount Of Content

29 Days or more

PVC (Polyvinyl Chloride Resin)Wall-mounting screws 1 set33 pcs.Double-Sided Tape1 unit

Loading...

  1. 1

Basic Information

Anti-fog NA Scratch prevention NA UV Cut NA
Electrostatic resistance NA Lens Replacement NA Other Option
Size(mm) 178×68×398 Manufacturer Product Name Glasses Holder 3K Type (Wall Hanging Type) Manufacturer Model Number 3K Type (Wall Hanging Type)
JAN Code 4562108509480 Amount Of Content 1 unit

Please check the type/dimensions/specifications of the part 9-244-03 in the Glasses Holder series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support