Non-Slip N-002-R

Part Number

Configured Part Number is shown.

Part Number
6-6811-01
6-6811-02
6-6811-03
6-6811-04
Part NumberVolume DiscountDays to Ship Color Detailed colors Manufacturer Product Name Manufacturer Model Number JAN Code Features Base Material Adhesive Agent Material Material/slip prevention layer Amount Of Content

4 Days or more

Green-Non-Slip N-002G-R GreenN-002-R Green4954425111123This product maintains its anti-slip effect even when it is splashed with water and oil. It can be used to indicate the danger of stairs, etc.Aluminum FoilPressure Sensitive Adhesive (Synthetic Resin Type)Artificial abrasive grain1 pc.

4 Days or more

Black-Non-Slip N-002BL-R BlackN-002-R Black4954425110126This product maintains its anti-slip effect even when it is splashed with water and oil. It can be used to indicate the danger of stairs, etc.Aluminum FoilPressure Sensitive Adhesive (Synthetic Resin Type)Artificial abrasive grain1 pc.

4 Days or more

Yellows-Non-Slip N-002Y-R YellowN-002-R Yellow4954425112120This product maintains its anti-slip effect even when it is splashed with water and oil. It can be used to indicate the danger of stairs, etc.Aluminum FoilPressure Sensitive Adhesive (Synthetic Resin Type)Artificial abrasive grain1 pc.

Quote

Red TypeMaroonNon-Slip N-002C-R MaroonN-002-R Maroon4954425113127This product maintains its anti-slip effect even when it is splashed with water and oil. It can be used to indicate the danger of stairs, etc.Aluminum FoilPressure Sensitive Adhesive (Synthetic Resin Type)Artificial abrasive grain1 pc.

Loading...

  1. 1

Basic Information

Product Model Adhesive Tape Width(mm) 100 Length(m) 5
Thickness(mm) 0.83t Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support