• MISUMI USA will be closed Monday, May 28 for the Memorial Day holiday. Customer Service will be open on Saturday, May 26; orders submitted after 5 p.m. Eastern Time will be processed on Tuesday, May 29. Online quoting and order entry will be available on our Web Ordering System. We wish you all a happy holiday.

Cleaner VC-S960H/S960P

Part Number

Configured Part Number is shown.

Part Number
7-4024-01
7-4024-02
Part NumberVolume DiscountDays to Ship Color Manufacturer Product Name Manufacturer Model Number JAN Code Features Power Supply Power cord length
(m)
Power Consumption
(W)
Suction Power
(W)
Accessory Hose Length
(mm)
Amount Of Content

4 Days or more

GrayCleaner VC-S960HVC-S960H4904550406526Despite its lightweight body, it has powerful suction and a large dust-collecting capacity.AC100V 50/60Hz81200350Extension tubes (2-joint type)/floor brush/round brush/gap nozzle1,300 (with air flow adjustment ring)1 unit

4 Days or more

PinkCleaner VC-S960PVC-S960P4904550406533Despite its lightweight body, it has powerful suction and a large dust-collecting capacity.AC100V 50/60Hz81200350Extension tubes (2-joint type)/floor brush/round brush/gap nozzle1,300 (with air flow adjustment ring)1 unit

Loading...

  1. 1

Basic Information

Product Type Vacuum Cleaner Application Dry Type Type Pail Type
Size(mm) φ376X399 Type Dry Type Only Weight 5.8kg
Dust collection capacity(L) 11 Amount Of Content 1 unit

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support