Canister Sealed Container

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
1-3297-01
1-3297-02
Part NumberVolume DiscountDays to Ship Capacity Manufacturer Product Name JAN Code Manufacturer Model Number External Dimensions
(mm)
Internal dimensions
(mm)
Features Operating Temperature Range Spoon length Main Body Material Lid Material Material of Gasket Spoon material Fitting Material: Amount Of Content

4 Days or more

350mlCanister 0728264942334072826072826φ130×78φ92×73It is lightweight and excellent in airtightness. The body is equipped with a spoon holder.Main unit, lid/-20 to +80°C, packing/-20 to + 60°C70mmPMMA (Acrylic)PMMA (Acrylic)Silicon RubberPMMA (Acrylic)Steel Chrome Plating1 Set (Main Unit, Spoon)

4 Days or more

700mlCanister 0728334942334072833072833φ130×132φ92×125It is lightweight and excellent in airtightness. The body is equipped with a spoon holder.Main unit, lid/-20 to +80°C, packing/-20 to + 60°C110mmPMMA (Acrylic)PMMA (Acrylic)Silicon RubberPMMA (Acrylic)Steel Chrome Plating1 Set (Main Unit, Spoon)

Loading...

  1. 1

Basic Information

Product Type Sealing container Amount Of Content 1 Set (Main Unit, Spoon)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support