Lab Pail

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
4-5652-01
4-5652-02
4-5652-03
4-5652-04
4-5652-05
Part NumberVolume DiscountDays to Ship Capacity Manufacturer Product Name Mouth Outer Diameter x Mouth Inner Diameter x Body Diameter x Height
(mm)
One Gradation
(ml)
Weight
(g)
Plate Thickness
(mm)
Material Details Features Amount Of Content

4 Days or more

1LLab Pail 1 Lφ118Xφ106X107X126100Approximately 3200.6Stainless Steel (SUS304)Has a horizontal handle for easy operation.1 pc.

4 Days or more

2LLab Pail 2 Lφ149Xφ135X136X148200Approximately 4800.6Stainless Steel (SUS304)Has a horizontal handle for easy operation.1 pc.

4 Days or more

3LLab Pail 3 Lφ171Xφ155X156X179500Approximately 6000.6Stainless Steel (SUS304)Has a horizontal handle for easy operation.1 pc.

4 Days or more

5LLab Pail 5 Lφ195Xφ179X180X215500Approx. 8000.6Stainless Steel (SUS304)Has a horizontal handle for easy operation.1 pc.

4 Days or more

10LLab Pail 10 Lφ260Xφ235X237X2452000Approximately 12000.6Stainless Steel (SUS304)Has a horizontal handle for easy operation.1 pc.

Loading...

  1. 1

Basic Information

Material Stainless Steel Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support