Stainless Steel Large Bowl Capacity 7 L–46 L

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
4-5620-01
4-5620-02
4-5620-03
4-5620-04
4-5620-05
4-5620-06
4-5620-07
4-5620-08
Part NumberVolume DiscountDays to Ship Capacity Manufacturer Product Name Manufacturer Model Internal dimensions (diameter x depth)
(mm)
Material Details Amount Of Content

4 Days or more

7LStainless steel large bowl (SUS304), 30-sized30 Typeφ300X120Stainless Steel (SUS304)1 pc.

4 Days or more

8.5LStainless steel large bowl (SUS304), 33-sized33 Typeφ330X130Stainless Steel (SUS304)1 pc.

4 Days or more

11LStainless steel large bowl (SUS304), 36-sized36 Typeφ360X140Stainless Steel (SUS304)1 pc.

4 Days or more

15LStainless steel large bowl (SUS304), 39-sized39 Typeφ390X150Stainless Steel (SUS304)1 pc.

4 Days or more

21LStainless steel large bowl (SUS304), 45-sized45 Typeφ450X160Stainless Steel (SUS304)1 pc.

4 Days or more

28LStainless steel large bowl (SUS304), 50-sized50 Typeφ500X165Stainless Steel (SUS304)1 pc.

4 Days or more

35LStainless steel large bowl (SUS304), 55-sized55 Typeφ550X180Stainless Steel (SUS304)1 pc.

4 Days or more

46LStainless steel large bowl (SUS304), 60-sized60 Typeφ600X200Stainless Steel (SUS304)1 pc.

Loading...

  1. 1

Basic Information

Product Type Ball Material Stainless Steel Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support