Deep Aluminum Vat

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
1-1712-09
1-1712-19
Part NumberVolume DiscountDays to Ship Capacity Other Manufacturer Product Name Manufacturer Model Details Type External Dimensions
(mm)
JAN Code Material Details Features Features 2 Amount Of Content

4 Days or more

12.0L-Aluminum Deep Type Tray (D Type) D Type 48 cmD Type 48 cmVat480X280X1054970197125489Hard Aluminum / Alumite ProcessingThe product features strength that is 3 times or more that of ordinary aluminum. The product features superior conductivity, corrosion resistance and abrasion resistance.No metallic smell, so no spreading odors.1 pc.

4 Days or more

12.0LOptionAluminum Deep Type Tray (D Type) D Type 48 LidD Type 48 cmlid480X280X1054970197600481Hard Aluminum / Alumite ProcessingThe product features strength that is 3 times or more that of ordinary aluminum. The product features superior conductivity, corrosion resistance and abrasion resistance.No metallic smell, so no spreading odors. The hood can also be used as a tray or mat.1 pc.

Loading...

  1. 1

Basic Information

Product Type Vat/Tray Material Aluminum Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support