Component Insertion Mat

Part Number

Configured Part Number is shown.

1-6788-01

Part Number
1-6788-01
Part NumberVolume DiscountDays to Ship Features Material Surface resistance value
(Ω・cm)
Amount Of Content

4 Days or more

It has excellent durability because it uses materials unlikely to distort. It protects parts and the base board from static electricity generated during work or transport.Front and back sides: electrically-conductive polyethylene foam (thickness: 5 mm for each surface), Intermediate part: polyethylene foam106 or less1 pc.

Loading...

  1. 1

Basic Information

Product Model Work bench attachment Height (mm) 38 Frontage (mm) 450
Depth (mm) 300 Body / Option Option Manufacturer Product Name Component insertion mat SL-41T
Model number SL-41T Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 1-6788-01 in the Component Insertion Mat series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support