• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 p.m. 12/14/2019 to 6:00 p.m. (EST) 12/15/2019. We apologize for the inconvenience.

Stainless Steel Muff (1-7207-01) (Part Numbers)

Edit Part Configuration

Part Number

Configured Part Number is shown.

1-7207-01

Part Number
1-7207-01
Part NumberVolume DiscountDays to Ship Features Material Amount Of Content

4 Days or more

For both round and square models.Main body / Stainless steel with lost wax method (equivalent to SUS304), Screw / Stainless steel (SUS304)1 pc.

Loading...

  1. 1

Basic Information

Product Type Muff Overall Length(mm) 100 Compatible Pipe Diameter(φ mm) Round: 8-13, Square: 13
Manufacturer Product Name Stainless steel muff S type Manufacturer Model S Type Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 1-7207-01 in the Stainless Steel Muff series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support