Clever Tongs

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
1-2731-01
1-2731-02
1-2731-03
Part NumberVolume DiscountDays to Ship Length
(mm)
Manufacturer Product Name Manufacturer Model Material Features Amount Of Content

4 Days or more

243Clever Tongs Economy TypeEconomy TypeStainless Steel (SUS430)The tip is thin and suitable for fine work. The economy type is lightweight and can be easily handled even by women.1 pc.

4 Days or more

267Clever Tongs SmallSmallStainless Steel (SUS304)The tip is thin and suitable for fine work. The economy type is lightweight and can be easily handled even by women.1 pc.

4 Days or more

315Clever Tongs LargeLargeStainless Steel (SUS304)The tip is thin and suitable for fine work. The economy type is lightweight and can be easily handled even by women.1 pc.

Loading...

  1. 1

Basic Information

Specifications Includes non-slip protection Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support