Nasco Whirl-Pak

Part Number

Configured Part Number is shown.

Part Number
1-1749-01
1-1749-02
1-1749-03
6-8762-01
6-8762-02
6-8762-03
Part NumberVolume DiscountDays to Ship Width
(mm)
Depth
(mm)
Capacity
(ml)
Manufacturer Product Name Manufacturer Model Specifications Writing space Material Features Features 2 Features 3 Amount Of Content

4 Days or more

75185118Nasco Whirl-Pak B01062WAB01062WAWith Wire TapeAvailablePE (polyethylene)Sample can be easily taken in and out while the mouth is open.A sturdy and tear-resistant polyethylene film (inside is EOG sterilized) is used for the bag.-1 Box (500 Sheets)

4 Days or more

115230532Nasco Whirl-Pak B01065WAB01065WAWith Wire TapeAvailablePE (polyethylene)Sample can be easily taken in and out while the mouth is open.A sturdy and tear-resistant polyethylene film (inside is EOG sterilized) is used for the bag.-1 Box (500 Sheets)

4 Days or more

150230710Nasco Whirl-Pak B01297WAB01297WAWith Wire TapeAvailablePE (polyethylene)Sample can be easily taken in and out while the mouth is open.A sturdy and tear-resistant polyethylene film (inside is EOG sterilized) is used for the bag.-1 Box (500 Sheets)

4 Days or more

75185118Nasco Whirl-Pak B00679WAB00679WAWith Wire TapeNonePE (polyethylene)Sample can be easily taken in and out while the mouth is open.A sturdy and tear-resistant polyethylene film (inside is EOG sterilized) is used for the bag.-1 Box (500 Sheets)

4 Days or more

115230532Nasco Whirl-Pak B00736WAB00736WAWith Wire TapeNonePE (polyethylene)Sample can be easily taken in and out while the mouth is open.A sturdy and tear-resistant polyethylene film (inside is EOG sterilized) is used for the bag.-1 Box (500 Sheets)

4 Days or more

150230710Nasco Whirl-Pak Bag 1255WAB01255WAWith Wire TapeNonePE (polyethylene)Sample can be easily taken in and out while the mouth is open.A sturdy and tear-resistant polyethylene film (inside is EOG sterilized) is used for the bag.B01255WA has a sub pocket that is convenient for storing notes, materials, etc.1 Box (500 Sheets)

Loading...

  1. 1

Basic Information

Product Type Special Plastic Bag Color Other Detailed colors Transparency
Amount Of Content 1 Box (500 Sheets)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support