Bemcot® Super NT【2,400 Pieces Per Package】

Edit Part Configuration

Part Number

Configured Part Number is shown.

9-4020-02

Part Number
9-4020-02
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Specification details Amount Of Content

2,400 Pieces Per Package

4 Days or more

All end face inward folding type1 case (80 sheets x 30 bags)

Loading...

  1. 1

Basic Information

Product Type Wiper Material Cellulose Sheet size(mm) 240×300
Color White Manufacturer Product Name Bemcot Super NT Manufacturer Model Number Super NT
JAN Code 4970512540492 Amount Of Content 1 case (80 sheets x 30 bags)

Please check the type/dimensions/specifications of the part 9-4020-02 in the Bemcot® Super NT series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support