Bemcot® S-2【4,500 Pieces Per Package】

Edit Part Configuration

Part Number

Configured Part Number is shown.

6-8232-01

Part Number
6-8232-01
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Specification details Amount Of Content

4,500 Pieces Per Package

4 Days or more

Fourfold type1 case (150 sheets x 30 bags)

Loading...

  1. 1

Basic Information

Product Type Wiper Material Cellulose Sheet size(mm) 250 x 250
Color White Manufacturer Product Name Bemcot S-2 (150 sheets X 30 bags) Manufacturer Model Number S-2
JAN Code 4970512540461 Amount Of Content 1 case (150 sheets x 30 bags)

Please check the type/dimensions/specifications of the part 6-8232-01 in the Bemcot® S-2 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support