Nano Wiper®【1,800 Pieces Per Package】

Edit Part Configuration

Part Number

Configured Part Number is shown.

1-4880-01

Part Number
1-4880-01
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Detailed Material Features Features 2 Amount Of Content

1,800 Pieces Per Package

4 Days or more

Acrylic Fiber / Polyester FiberNanosize fibers scrape off dirt with superior wiping ability.This product possesses excellent low dust properties, fluid retention, durability, and chemical resistance.1 case (100 sheets x 18 bags)

Loading...

  1. 1

Basic Information

Product Type Wiper Material Acrylic Sheet size(mm) 220×250
Color White Grade Standard (Fed.Std. 209D Class) 1000 Water Absorption Volume(g/m3) 180
Oil Absorption(g/m3) 150 Thickness(μm) 210 Manufacturer Product Name Nano-Wiper NANO H130
Manufacturer Model Number NanoH130 Amount Of Content 1 case (100 sheets x 18 bags)

Please check the type/dimensions/specifications of the part 1-4880-01 in the Nano Wiper® series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support