Advanced Function Cloth (Cleanum)

Edit Part Configuration

Part Number

Configured Part Number is shown.

1-2912-01

Part Number
1-2912-01
Part NumberVolume DiscountDays to Ship Detailed Material Specification details Water retention rate Surface resistance value
(Ω)
Features Features 2 Features 3 Amount Of Content

4 Days or more

Polyester 54.2%, Cellulose fiber 33.6%, Nylon 12.2%Washable6.69107Has excellent water absorption, oil absorption, water retention, oil retention, and electric chargeability.Wipes away any trace amounts of dirt and dust, while not scratching even the softest surfaces such as computers, cellphones, LCD televisions, and resin film.The hair does not become fluffy.1 pc.

Loading...

  1. 1

Basic Information

Product Type Wiper Material Polyester Sheet size(mm) 190×190
Color White Manufacturer Product Name High Performance Cloth 190 Twill Manufacturer Model Number 190 twill
Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part 1-2912-01 in the Advanced Function Cloth (Cleanum) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support