Compressed Gas Cylinder Trolley for Acetylene Containers

Edit Part Configuration

Part Number

Configured Part Number is shown.

KS-AC

Part Number
KS-AC
Part NumberVolume DiscountDays to Ship Mass
(g)
Features Specifications Wheel Material Amount Of Content

13 Days or more

15000Able to transport gas cylinders safely using the two-step up and down chain. (There are cases where the upper level chain cannot be used due to the size of the container.) It turns at a small radius because of its small size, so you will be able to transport comfortably. This is true even on bad roads because it has a puncture-proof tire.Finished productRubber1 unit

Loading...

  1. 1

Basic Information

Product Type Two-wheeler cart Main Body Material Steel Main body: option Main Body
Wheel Diameter(mm) 345 Full height(mm) 1150 Overall Width(mm) 515
Depth(mm) 515 Applicable Container Diameter Diameter 260 mm (Acetylene 2.0 kg to 7.0 kg Container) Trusco Code 452-7879
Amount Of Content 1 unit

Please check the type/dimensions/specifications of the part KS-AC in the Compressed Gas Cylinder Trolley for Acetylene Containers series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support