Single Action Oil Fill Plug Stop Valve B Type (Mounting Opening 50 mm)

Edit Part Configuration

Part Number

Configured Part Number is shown.

MWC-50BSY

Part Number
MWC-50BSY
Part NumberVolume DiscountDays to Ship Mass
(g)
Features Material of Gasket Mounting Section Material Valve material Application Supported liquids Supported cans Amount Of Content

4 Days or more

290Anybody can easily attach and remove with one touch. It can be smoothly lubricated without spilling any oil. With movable elbow and doesn't drip oil after closing the lever and attaching the plug. The valve levers are color-coded to tell apart each type. It can be used repeatedly and is economical.NBRPP ResinBS(NicrP)Subdivision work of liquid.Most Liquid Excluding SolventsFor 18 L metal can, pail1 pc.

Loading...

  1. 1

Basic Information

Product Type Related Item Details Type Standard Product Width(mm) 60
Overall Length(mm) 130 Color Yellow Discharge port outer diameter(mm) 49X40
JAN Code 4562344560122 Trusco Code 437-2221 Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part MWC-50BSY in the Single Action Oil Fill Plug Stop Valve B Type (Mounting Opening 50 mm) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support