"Rotating Laser" (with Photodetector)

Part Number

Configured Part Number is shown.

RL-VH4DR

Part Number
RL-VH4DR
Part NumberVolume DiscountDays to Ship Mass
(g)
Features Specifications Measuring Range Set Contents Light Receiver Set Content Power supply details

4 Days or more

2755/setTotally automatic level with automatic compensation of ± 5˚. Equipped with vertical and horizontal scanning mode. It is possible to irradiate in linear form through the back and forth movement of the beam. Gradient can be set. Vertical rotation is possible. Vertical point emission is possible.JSIMA (Japan Surveying Instruments Manufacturers Association) Inspection certificate issued (surcharge)Diameters approx. 2 to 40 m (scanning and visual sighting), diameters approx. 2 to 200 m (when LS-80A is used)LS-80ALaser LevelD Alkaline Batteries x 4 (Included)

Loading...

  1. 1

Basic Information

Product Type Laser marking device Laser Irradiation Horizontal (horizontal line) Accuracy Horizontal ±20"
Vertical(mm) 182 Horizontal(mm) 242 Automatic compensation range(°) ±5
Degree of protection for enclosure IP54 Trusco Code 377-2357

Please check the type/dimensions/specifications of the part RL-VH4DR in the "Rotating Laser" (with Photodetector) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support