Light Receiver, for Rotating Laser

Part Number

Configured Part Number is shown.

LS-80A

Part Number
LS-80A
Part NumberVolume DiscountDays to Ship Mass
(g)
Features Power supply details

4 Days or more

190It is a receiver for the rotating laser.AA Batteries x 2 (Included)

Loading...

  1. 1

Basic Information

Product Type Receiver for Laser Marking Device Vertical(mm) 146 Horizontal(mm) 76
Degree of protection for enclosure IP56 Compatible Model Rotating Laser Thickness(mm) 26
Light receiving accuracy(mm) ±1 JAN Code 4975364047922 Trusco Code 377-1865

Please check the type/dimensions/specifications of the part LS-80A in the Light Receiver, for Rotating Laser series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support