Insulated Gloves, Size L

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
986540
986541
Part NumberVolume DiscountDays to Ship Size Mass
(g)
JAN Code Caution Amount Of Content

4 Days or more

M2704003773021285Please do not use if damage such as cracks or holes is found.1 Pair

4 Days or more

L2804003773021292Please do not use if damage such as cracks or holes is found.1 Pair

Loading...

  1. 1

Basic Information

Product Model Insulated Glove Thickness(mm) 0.7~1 Features 1,000 V insulated. Made from material that is gentle on the hands.
Amount Of Content 1 Pair

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support