Alpha Stick (γ-Ray Sterilized)【500 Pieces Per Package】

Edit Part Configuration

Part Number

Configured Part Number is shown.

6-6587-34

Part Number
6-6587-34
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Head material Stick Material Specification details Features Amount Of Content

500 Pieces Per Package

4 Days or more

Polyester long filamentPP (Polypropylene)γ-Ray SterilizedThe head of the polyester long filament is a specially woven head that catches dirt. Very low dusting characteristics and solubility with superior absorption. Can be used in clean rooms as it is double-packaged with a sanitary method.1 case (100 pcs x 5 bags)

Loading...

  1. 1

Basic Information

Tip Shape Cotton Swab Head material Polyester Overall Length(mm) 68.4
Head Size(mm) 3.5X2.5X10.0 Manufacturer Product Name Alpha Stick TX758B-ST Part Number TX758B-ST
Amount Of Content 1 case (100 pcs x 5 bags)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support