Insulation Slotted Screwdriver

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
E30204
E30205
E30206
E30208
E30210
E30212
Part NumberVolume DiscountDays to Ship Tip Size / Minus (-) Blade Width
(mm)
Shaft Length
(mm)
Overall Length
(mm)
Tip Size / Minus (-) Blade Thickness
(mm)
Shaft Diameter
(mm)
Handle size
(mm)
JAN Code

4 Days or more

2.5751700.42.595×254545301066769

4 Days or more

31001950.5395×254545301066776

4 Days or more

3.51001950.63.595×254545301066783

4 Days or more

41002050.84105×304545301066790

4 Days or more

5.512524015.5115×354545301066806

4 Days or more

6.51502651.26.5115×354545301066813

Loading...

  1. 1

Basic Information

Standards for Tip Shape Flathead (-) Single Item / Set Classification Single Item Applicable Standard European Standards EN60900
Features (Common) Material of the metal part: Chrome-vanadium steel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support