Insulation Hexalobular Driver

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
E30810
E30815
E30820
E30825
E30830
Part NumberVolume DiscountDays to Ship Shaft Length
(mm)
Overall Length
(mm)
Shaft Diameter
(mm)
Handle size
(mm)
Size JAN Code

4 Days or more

70165395×25T104545301066905

4 Days or more

801854105×30T154545301066912

4 Days or more

1002054105×30T204545301066929

4 Days or more

1252305105×30T254545301066936

4 Days or more

1302456115×35T304545301066943

Loading...

  1. 1

Basic Information

Standards for Tip Shape Torx Single Item / Set Classification Single Item Applicable Standard European Standards EN60900
Features (Common) Material of the metal part: Chrome-vanadium steel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support