Insulation Nut Driver

Part Number

Configured Part Number is shown.

Part Number
E31204
E31205
E31206
E31207
E31208
E31210
E31212
E31213
E31214
Part NumberVolume DiscountDays to Ship Overall Length
(mm)
Shaft Diameter
(mm)
Handle size
(mm)
Size JAN Code

4 Days or more

2307.2105×3144545301067018

4 Days or more

2307.2105×3154545301067025

4 Days or more

2307.2105×3164545301067032

4 Days or more

2307.2105×3174545301067049

4 Days or more

2307.2105×3184545301067056

4 Days or more

2307.2105×30104545301067063

4 Days or more

2438.1118×41124545301067070

4 Days or more

2438.1118×41134545301067087

4 Days or more

2438.1118×41144545301067094

Loading...

  1. 1

Basic Information

Standards for Tip Shape Box Single Item / Set Classification Single Item Shaft Length(mm) 125
Nut Pat Length(mm) 31 Features (Common) Material of the metal part: Chrome-vanadium steel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support