Insulated Precision Flathead Screwdriver

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
E31415
E31418
E31420
E31425
E31430
Part NumberVolume DiscountDays to Ship Tip Size / Minus (-) Blade Width
(mm)
Tip Size / Minus (-) Blade Thickness
(mm)
Shaft Diameter
(mm)
JAN Code

4 Days or more

2.50.231.54545301067100

4 Days or more

1.80.324545301067117

4 Days or more

20.424545301067124

4 Days or more

2.50.42.54545301067131

4 Days or more

30.534545301067148

Loading...

  1. 1

Basic Information

Standards for Tip Shape Flathead (-) Single Item / Set Classification Single Item Shaft Length(mm) 50
Overall Length(mm) 145 Applicable Standard European Standards EN60900 Handle size(mm) 95×18
Features (Common) Material of the metal part: Chrome-vanadium steel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support