Square 90°, Negative SNGX

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
SNGX120712T01020-KS6040
SNGX120712T02025-CS7050
SNGX120712T02025-KS6040
SNGX120712T02025-KS6050
SNGX120716T01020-KS6040
SNGX120716T02025-CS7050
SNGX120716T02025-KS6040
SNGX120716T02025-KS6050
Part NumberVolume DiscountDays to Ship Work Material Nose R Material

9 Days or more

Heat-resistant alloy, titanium alloy1.21.2KS6040

Quote

Cast Iron1.21.2CS7050

5 Days or more

Heat-resistant alloy, titanium alloy1.21.2KS6040

5 Days or more

Cast Iron1.21.2KS6050

Quote

Heat-resistant alloy, titanium alloy1.61.6KS6040

Quote

Cast Iron1.61.6CS7050

Quote

Heat-resistant alloy, titanium alloy1.61.6KS6040

Quote

Cast Iron1.61.6KS6050

Loading...

  1. 1

Basic Information

Shape S (Rectangular) Use Outer Diameter/Inner Diameter Rake Angle Negative
Preferred Hand No-hand

Additional Products in this Category

Tech Support