Mechanic Tool Set (57-Point) 800S-58

Edit Part Configuration

Part Number

Configured Part Number is shown.

800S-58

Part Number
800S-58
Part NumberVolume DiscountDays to Ship Set Content Features

Quote

3/8" SQ socket (hexagon, mm): 8, 10, 12, 13, 14, 17, 19 mm, 3/8" SQ socket (hexagon, inches): 1/4", 5/16", 3/8", 7/16", 1/2", 3/8" SQ deep socket (hexagon): 8, 10, 12, 13, 14, 17 mm, 3/8"SQ hexalobular bit socket: T20, T25, T30, T40, 3/8" SQ hex bit socket: 4, 5, 6 mm, 3/8" SQ Phillips bit socket: #2, #3, 3/8 "SQ ratchet handle, 3/8" SQ universal joint , 3/8"SQ extension bar: 75, 150 mm, gear wrench: 8, 10, 12, 13, 14, 17, 19 mm, gear wrench adapter: 13 mm x 3/8" SQ, offset wrench: 8 x 10, 10 x 12, 12 x 14, 14 x 17 mm, Phillips screwdriver: #1 x 75, #2 x 100, #3 x 150 mm, flat head screwdriver: 5.5 x 75, 6.0 x 100, 8.0 x 150 mm, stubby Phillips screwdriver: #2 x 36 mm, stubby flathead screwdriver: 6.5 x 36 mm, ball-peen hammer: 12 oz, needle-nose pliers: 165 mm, nipper: 165 mm, combination pliers: 200 mm, monkey wrench: 250 mm, tray, tool boxSelect this high use frequency tool for trips, and also great for beginners. Socket makes contacts with all faces, perfectly fitting bolts and nuts.

Loading...

  1. 1

Basic Information

Tool Set / Tool Box Only Tool Set Tool Set Type Chest Type Case Dimensions (Frontage x Depth x Height)(mm) 530×230×312
Set Content(Points) 57 Case Color Red JAN Code 4545301000527

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support