Chemical Safe, Steel (Ceramic Coating)

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
1-2994-01
1-2994-02
Part NumberVolume DiscountDays to Ship Details Type Manufacturer Product Name Manufacturer Model Number JAN Code Material Accessory Shelf Board Load Capacity
(kg)
Features Footnotes Amount Of Content

4 Days or more

Hinged DoorChemical closet: hatch door typeHinged Door4560111726306Steel (Ceramic Coating, LCB-9 contains powder coating)Two Shelves / Key (With Opening And Closing Indicator) Top And Bottom Connection Bracket, Lateral Connection Bracket, L-Shaped Bracket For Wall Fixing50Utilizes ceramic coating on the steel chemical cabinet, increasing chemical-resistant functionality. High-hardness coating (9H Pencil hardness) protects the chemical cabinet for the long term.Metal parts such as locks are partially exposed. When installing on the floor, use an underlayer base (sold separately).The lateral is for bottom placement only. Please do not use it in upper row.1 unit

4 Days or more

Sliding doorChemical closet: sliding door typeSliding door4560111726313Steel (Ceramic Coating, LCB-9 contains powder coating)Two Shelves / Key (With Opening And Closing Indicator) Top And Bottom Connection Bracket, Lateral Connection Bracket, L-Shaped Bracket For Wall Fixing50Utilizes ceramic coating on the steel chemical cabinet, increasing chemical-resistant functionality. High-hardness coating (9H Pencil hardness) protects the chemical cabinet for the long term.Metal parts such as locks are partially exposed. When installing on the floor, use an underlayer base (sold separately).The lateral is for bottom placement only. Please do not use it in upper row.1 unit

Loading...

  1. 1

Basic Information

Product Type Steel Chemical Cabinet Key With Key External Dimensions(mm) 900X450X1050
Amount Of Content 1 unit

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support