Storage Bottle【24 Pieces Per Package】

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
2-2066-01
2-2066-02
2-2066-03
2-2066-04
2-2067-02
2-2067-03
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Capacity
(ml)
Details Type Manufacturer Product Name Manufacturer Model Number Specification details Main Body Material Cap Material Features Amount Of Content

24 Pieces Per Package

4 Days or more

150RoundStorage Bag Circular 431175431175γ-Ray Sterilized, Non-Pyrogenic (Round Only)PS (Polystyrene)PE (polyethylene)This disposable product is useful for storing culture media, buffers, and other aqueous solutions. The round shape provides excellent sealing through the use of a plug seal, and prevent contaminants from entering. The square model includes white printed graduations and marking spots.1 Pack (24 pcs.)

24 Pieces Per Package

4 Days or more

250RoundStorage Bag Circular 430281430281γ-Ray Sterilized, Non-Pyrogenic (Round Only)PS (Polystyrene)PE (polyethylene)This disposable product is useful for storing culture media, buffers, and other aqueous solutions. The round shape provides excellent sealing through the use of a plug seal, and prevent contaminants from entering. The square model includes white printed graduations and marking spots.1 Pack (24 pcs.)

24 Pieces Per Package

4 Days or more

500RoundStorage Bag Circular 430282430282γ-Ray Sterilized, Non-Pyrogenic (Round Only)PS (Polystyrene)PE (polyethylene)This disposable product is useful for storing culture media, buffers, and other aqueous solutions. The round shape provides excellent sealing through the use of a plug seal, and prevent contaminants from entering. The square model includes white printed graduations and marking spots.1 Pack (24 pcs.)

24 Pieces Per Package

4 Days or more

1000RoundStorage Bag Circular 430518430518γ-Ray Sterilized, Non-Pyrogenic (Round Only)PS (Polystyrene)PE (polyethylene)This disposable product is useful for storing culture media, buffers, and other aqueous solutions. The round shape provides excellent sealing through the use of a plug seal, and prevent contaminants from entering. The square model includes white printed graduations and marking spots.1 Pack (24 pcs.)

24 Pieces Per Package

4 Days or more

250Square shapeStorage Bag Square 431431431431γ-Ray Sterilized, Non-Pyrogenic (Round Only)PC (Polycarbonate)PP (Polypropylene)This disposable product is useful for storing culture media, buffers, and other aqueous solutions. The round shape provides excellent sealing through the use of a plug seal, and prevent contaminants from entering. The square model includes white printed graduations and marking spots.1 Pack (24 pcs.)

24 Pieces Per Package

4 Days or more

500Square shapeStorage Bag Square 431432431432γ-Ray Sterilized, Non-Pyrogenic (Round Only)PC (Polycarbonate)PP (Polypropylene)This disposable product is useful for storing culture media, buffers, and other aqueous solutions. The round shape provides excellent sealing through the use of a plug seal, and prevent contaminants from entering. The square model includes white printed graduations and marking spots.1 Pack (24 pcs.)

Loading...

  1. 1

Basic Information

Product Type Culture Container Number Contained In Packet 1 Box (24 pcs) Amount Of Content 1 Pack (24 pcs.)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support