Microplate 85.3x127.5x14.7 – 86.1x128.3x14.5【50 Pieces Per Package】

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
1-6776-01
1-6776-02
1-6776-03
1-6776-04
1-6776-05
1-6776-06
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Size
(mm)
Specifications Manufacturer Product Name Material Features Amount Of Content

50 Pieces Per Package

4 Days or more

85.5×127.3×14Round Bottom, Not Sterilized96-well Microplate Round Bottom/UnsterilizedPS (Polystyrene)Sterilization refers to γ-ray treatment.1 Pack (50 pcs)

50 Pieces Per Package

4 Days or more

86×128.3×14.2V Base, Not Sterilized96-well Microplate V Bottom/UnsterilizedPS (Polystyrene)Sterilization refers to γ-ray treatment.1 Pack (50 pcs)

50 Pieces Per Package

4 Days or more

86.1×128.3×14.5Flat bottom/unsterilized96-well Microplate Flat Bottom/UnsterilizedPS (Polystyrene)Sterilization refers to γ-ray treatment.1 Pack (50 pcs)

50 Pieces Per Package

4 Days or more

85.5×127.3×14Round Bottom, Sterilized96-well Microplate Round Bottom/SterilizedPS (Polystyrene)Sterilization refers to γ-ray treatment.1 Pack (50 pcs)

50 Pieces Per Package

4 Days or more

86×128.3×14.2V Base, Sterilized96-well Microplate V Bottom/SterilizedPS (Polystyrene)Sterilization refers to γ-ray treatment.1 Pack (50 pcs)

50 Pieces Per Package

4 Days or more

85.3×127.5×14.7Flat bottom/sterilizing agent96-well Microplate Flat Bottom/SterilizedPS (Polystyrene)Sterilization refers to γ-ray treatment.1 Pack (50 pcs)

Loading...

  1. 1

Basic Information

Product Type Microplate Capacity(ml) 0.3 Number of Wells 8×12
Number Contained In Packet 1 Box (50 Sheets) Amount Of Content 1 Pack (50 pcs)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support