Micro Well Plate, Capacity per Well 300/ 400 μl

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
2-5465-01
2-5465-02
2-5465-03
2-5465-04
Part NumberVolume DiscountDays to Ship Capacity
(ml)
Specifications Manufacturer Product Name Manufacturer Model Number Material Standard
(mm)
Well Diameter (Top/Bottom)
(mm)
Lid Material Features Amount Of Content

22 Days or more

0.3/1 wellU Base (with Lid), γ-Ray SterilizedMicro Well Plate 163320163320Microplate / PS (Polystyrene) (Surface / NunclonTM Delta Treatment86X128Top φ7.0PS (Polystyrene)Nunclon TM Delta treatment ensures excellent cell adhesion and proliferation It also has excellent optical transparency. Due to self-supporting well and lid with rim, the 96-well plate has cross contamination prevention, low evaporation design and stacking structure. By displaying the number of each well, well identification is made easy under the microscope.1 Pack (50 pcs)

4 Days or more

0.4/1 wellF Bottom (with cap), γ ray sterilizedMicro Well Plate 167008167008Microplate / PS (Polystyrene) (Surface / NunclonTM Delta Treatment86X128φ7.0/φ6.4PS (Polystyrene)Nunclon TM Delta treatment ensures excellent cell adhesion and proliferation It also has excellent optical transparency. Due to self-supporting well and lid with rim, the 96-well plate has cross contamination prevention, low evaporation design and stacking structure. By displaying the number of each well, well identification is made easy under the microscope.1 Pack (50 pcs)

14 Days or more

0.3/1 wellU Base (without Lid), γ-Ray SterilizedMicro Well Plate 143761143761Microplate / PS (Polystyrene) (Surface / NunclonTM Delta Treatment86X128Top φ7.0PS (Polystyrene)Nunclon TM Delta treatment ensures excellent cell adhesion and proliferation It also has excellent optical transparency. Due to self-supporting well and lid with rim, the 96-well plate has cross contamination prevention, low evaporation design and stacking structure. By displaying the number of each well, well identification is made easy under the microscope.1 Pack (50 pcs)

4 Days or more

0.4/1 wellF Bottom (without cap), γ ray sterilizedMicro Well Plate 168055168055Microplate / PS (Polystyrene) (Surface / NunclonTM Delta Treatment86X128φ7.0/φ6.4PS (Polystyrene)Nunclon TM Delta treatment ensures excellent cell adhesion and proliferation It also has excellent optical transparency. Due to self-supporting well and lid with rim, the 96-well plate has cross contamination prevention, low evaporation design and stacking structure. By displaying the number of each well, well identification is made easy under the microscope.1 Pack (50 pcs)

Loading...

  1. 1

Basic Information

Product Type Microplate Number of Wells 8×12 Amount Of Content 1 Pack (50 pcs)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support