Microplate Seal 80x135【100 Pieces Per Package】

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
2-6543-01
2-6543-02
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Specifications Manufacturer Product Name Material Operating Temperature Range UV Permeable Features Amount Of Content

100 Pieces Per Package

4 Days or more

Standard TypeMicroplate SealPET (Polyethylene Terephthalate)-80~+110℃-This product is resistant to DMSO solutions. The fluorescent reader can scan when the seal is adhered. It has a strong seal to prevent moisture-absorbent gas from entering and exiting while compounds are stored. The sealing surface is made of silicone, which adheres by applying pressure.1 Pack (100 pcs)

100 Pieces Per Package

4 Days or more

UV Permeable TypeMicroplate Seal UV Transparent TypePET (Polyethylene Terephthalate)-80~+110℃Approximately 50% (at 250 nm), Approximately 80% (at 280 nm)This product is resistant to DMSO solutions. The fluorescent reader can scan when the seal is adhered. It has a strong seal to prevent moisture-absorbent gas from entering and exiting while compounds are stored. The sealing surface is made of silicone, which adheres by applying pressure.1 Pack (100 pcs)

Loading...

  1. 1

Basic Information

Product Type Microplate Size(mm) 80×135 Number Contained In Packet 1 Bag (100 Sheets)
Amount Of Content 1 Pack (100 pcs)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support