96-Well PCR Plate【100 Pieces Per Package】

Edit Part Configuration

Part Number

Configured Part Number is shown.

2-3992-01

Part Number
2-3992-01
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Material Features Amount Of Content

100 Pieces Per Package

4 Days or more

PP (Polypropylene)Features outstanding heat resistance. Structured so that the seal is hard to remove. Can also be used with ABI's Sequence® Prism 3100/3130/3700/3730 etc.1 case (20 sheets x 5 boxes)

Loading...

  1. 1

Basic Information

Product Type PCR Tube plate Size(mm) 84×123 Capacity(ml) 0.2/1 well
Manufacturer Product Name PCR Plate BRG-96S-100 Number Contained In Packet 1 case (20 sheets/box x 5 boxes) Manufacturer Model Number BRG-96S-100
Amount Of Content 1 case (20 sheets x 5 boxes)

Please check the type/dimensions/specifications of the part 2-3992-01 in the 96-Well PCR Plate series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support