Violamo 5 ml Tube【250 Pieces Per Package】

Edit Part Configuration

Part Number

Configured Part Number is shown.

2-4118-01

Part Number
2-4118-01
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship Specification details Material Mouth Inner Diam.
(mm)
Heat Resistant Temperature Features Amount Of Content

250 Pieces Per Package

4 Days or more

With scale, With a space for writing, Autoclaving and deep freezing are allowedPP (Polypropylene)φ13-80~121℃Wide aperture makes it easier to handle the pipette, thereby reducing the risk of contamination. Also suitable for homogenization. High transparency makes it easy to check the contents. Having a centrifuge intensity of 20,000 G, it can also be used for plasmid or DNA/RNA extraction.1 Pack (250 pcs)

Loading...

  1. 1

Basic Information

Product Type Micro Tube Size(mm) ø18x60 (Including Cap) Capacity(ml) 5
Manufacturer Product Name Violamo 5ml Tube VIO-5B Number Contained In Packet 1 Bag (250 pcs) Manufacturer Model Number VIO-5B
Amount Of Content 1 Pack (250 pcs)

Please check the type/dimensions/specifications of the part 2-4118-01 in the Violamo 5 ml Tube series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support