Violamo Tube Rack

Edit Part Configuration

Part Number

Configured Part Number is shown.

2-4127-01

Part Number
2-4127-01
Part NumberVolume DiscountDays to Ship Material Number of stands (array) Features Footnotes Amount Of Content

4 Days or more

PP (Polypropylene)50 (5 x 10 rows)5 ml tubes and 15 ml centrifuge tubes as well as φ16.5 mm test tubes can be used. The bottom part has a fall-out prevention valve which lightly supports the tubes.The drop prevention valve does not ensure holding of the tube.1 pc.

Loading...

  1. 1

Basic Information

Product Type Micro Tube Size(mm) 130×250×51 Manufacturer Product Name Violamo Tube Rack PR-50
Manufacturer Model Number PR-50 JAN Code 4560111742221 Amount Of Content 1 pc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support